SLVSA23B September 2009 – April 2026 TPS5410-Q1
PRODUCTION DATA
For this design example, a single 47μF output capacitor is chosen for C3. This value is close to the calculated value of 36.5μF and yields an actual closed loop cross over frequency of 10.05kHz. The calculated RMS ripple current is 84.9mA and the maximum ESR required is 339mΩ. A capacitor that meets these requirements is a AVX TPSE476M020R0150, rated at 20V with a maximum ESR of 150mΩ and a ripple current rating of 1.369A. This capacitor results in a peak-to-peak output ripple of 44mV using equation 10. An additional small 0.1μF ceramic bypass capacitor can also used, but is not included in this design.
Other capacitor types can be used with the TPS5410-Q1, depending on the needs of the application.