Over operating junction temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
| Input voltage |
VIN(2) to GND |
–0.3 |
40 |
V |
| Input voltage |
ENA to GND |
–0.3 |
7 |
V |
| Input voltage |
VSENSE to GND |
–0.3 |
3 |
V |
| Output voltage |
BOOT to PH(3) |
–0.3 |
6 |
V |
| Output voltage |
BOOT to GND |
–0.3 |
|
V |
| Output voltage |
PH to GND, (Steady-state)(2) |
–0.6 |
40 |
V |
| Output voltage |
PH to GND, (transient < 10ns) |
–1.2 |
|
V |
| Source current |
PH |
|
Internally Limited |
|
| Source current |
PH Leakage current |
|
10 |
µA |
| TJ |
Operating virtual junction temperature |
–40 |
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the
Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Approaching the absolute maximum rating for the VIN pin can cause the voltage on the PH pin to exceed the absolute maximum rating.
(3) BOOT to PH Abs MAX voltage is the maximum voltage that can be applied between BOOT and PH.