SLVSB17D March 2012 – April 2016 DRV8836
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Power supply voltage, VCC | –0.3 | 7 | V | ||
| Digital input pin voltage | –0.5 | VCC + 0.5 | V | ||
| Peak motor drive output current | Internally limited | A | |||
| Continuous motor drive output current per H-bridge(3) | –1.5 | 1.5 | A | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –60 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Device power supply voltage | 2 | 7 | V |
| VIN | Logic level input voltage | 0 | VCC | V |
| IOUT | H-bridge output current(1) | 0 | 1.5 | A |
| fPWM | Externally applied PWM frequency | 0 | 250 | kHz |
| THERMAL METRIC(1) | DRV8836 | UNIT | |
|---|---|---|---|
| DSS (WSON) | |||
| 12 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 50.4 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 58 | °C/W |
| RθJB | Junction-to-board thermal resistance | 19.9 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.9 | °C/W |
| ψJB | Junction-to-board characterization parameter | 20 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.9 | °C/W |
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | t1 | Delay time, xPHASE high to xOUT1 low | 210 | ns | |
| 2 | t2 | Delay time, xPHASE high to xOUT2 high | 150 | ns | |
| 3 | t3 | Delay time, xPHASE low to xOUT1 high | 150 | ns | |
| 4 | t4 | Delay time, xPHASE low to xOUT2 low | 210 | ns | |
| 5 | t5 | Delay time, xENBL high to xOUTx high | 150 | ns | |
| 6 | t6 | Delay time, xENBL high to xOUTx low | 150 | ns | |
| 7 | t7 | Output enable time | 210 | ns | |
| 8 | t8 | Output disable time | 210 | ns | |
| 9 | t9 | Delay time, xINx high to xOUTx high | 125 | ns | |
| 10 | t10 | Delay time, xINx low to xOUTx low | 125 | ns | |
| 11 | tR | Output rise time | 20 | 188 | ns |
| 12 | tF | Output fall time | 8 | 30 | ns |
Figure 1. Timing Requirements
Figure 2. RDS(ON) (HS + LS)
Figure 4. VCC Sleep Current
Figure 3. VCC Operating Current, fPWM = 50 kHz, No Load