SLVSB67D November 2011 – January 2025 TLV70012-Q1 , TLV70018-Q1
PRODUCTION DATA
For this design example use, the parameters listed in Table 7-1 as the input parameters.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 2V to 5.5V |
| Output voltage | 1.2V, 1.8V |
| Output current rating | 300mA |
| Effective output capacitor range | >0.1µF |
| Maximum output capacitor ESR range | <200mΩ |