SLVSBA2E July   2012  – July 2025 DRV8844

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Output Stage
      2. 6.3.2 Logic Inputs
      3. 6.3.3 Bridge Control
      4. 6.3.4 Charge Pump
      5. 6.3.5 Protection Circuits
        1. 6.3.5.1 Overcurrent Protection (OCP)
        2. 6.3.5.2 Thermal Shutdown (TSD)
        3. 6.3.5.3 Undervoltage Lockout (UVLO)
    4. 6.4 Device Functional Modes
      1. 6.4.1 nRESET and nSLEEP Operation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Motor Voltage
      3. 7.2.3 Application Curves
    3.     Power Supply Recommendations
      1. 7.3.1 Bulk Capacitance
    4. 7.3 Layout
      1. 7.3.1 Layout Guidelines
      2. 7.3.2 Layout Example
      3. 7.3.3 Thermal Considerations
        1. 7.3.3.1 Heatsinking
      4. 7.3.4 Power Dissipation
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Community Resources
    3. 8.3 Trademarks
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Application Information

The DRV8844 can be used to drive one stepper motor, multiple brushed DC motors, or multiple other inductive loads.

The outputs can be connected in parallel to increase the drive current. If connecting the outputs as in a full-bridge configuration, any two outputs can be connected in parallel. If configured as two independent half bridges, OUT1 and OUT2 must be paired, and OUT3 and OUT4 must be paired. This pairing is because pin 6 (SRC12) is the source for the low-side FETs of OUT1 and OUT2, and pin 9 (SRC34) is the source for the low-side FETs of OUT3 and OUT4.

An optional sense resistor can be used to monitor the current. If using sense resistors, place the resistor between the SRC12 or SRC34 pins and the VNEG pins.