SLVSBB2F May 2012 – August 2024 TPS65131-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VI , V(VIN), V(INN) | Application input voltage range, input voltage range at VIN and INN pins | 2.7 | 5.5 | V |
| VPOS | Adjustable output voltage range for the boost converter | VI + 0.5 | 15 | V |
| VNEG | Adjustable output voltage range for the inverting converter | –15 | –2 | V |
| V(ENN), V(ENP) | Enable signals voltage | 0 | 5.5 | V |
| V(PSN), V(PSP) | Power-save mode enable signals voltage | 0 | 5.5 | V |
| TA | Operating free-air temperature range(1) | –40 | 105 | °C |
| TJ | Operating junction temperature range | –40 | 125 | °C |