SLVSBJ0F August 2012 – August 2016 TPS22965
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| No. | NAME | ||
| 1 | VIN | I | Switch input. Input bypass capacitor recommended for minimizing VIN dip. Must be connected to Pin 1 and Pin 2. See the Application and Implementation section for more information |
| 2 | |||
| 3 | ON | I | Active high switch control input. Do not leave floating |
| 4 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.7 V. See the Application and Implementation section for more information |
| 5 | GND | — | Device ground |
| 6 | CT | O | Switch slew rate control. Can be left floating. See the Adjustable Rise Time section for more information |
| 7 | VOUT | O | Switch output |
| 8 | |||
| — | Thermal Pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Layout Example section for layout guidelines |