SLVSBR3A May 2013 – June 2015 TPS61158
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | CTRL | I | Control pin of the boost converter. It is a multi-functional pin which can be used for enable control, PWM and digital dimming. |
| 2 | VIN | I | The input supply pin for the device. Connect VIN to a supply voltage between 2.7 V and 5.5 V. |
| 3 | VOUT | O | Output of the boost converter. |
| 4 | FB | I | Feedback pin for current. Connect the sense resistor from FB to GND. |
| 5 | GND | O | Ground |
| 6 | LX | I | This is the switching node of the device. Connect the inductor between the VIN and LX pin. |
| 7 | Thermal Pad | The thermal pad should be soldered to the analog ground plane. If possible, use thermal via to connect to ground plane for ideal power dissipation. | |