over operating free-air temperature range (unless otherwise noted)(1)(2)(3) | MIN | MAX | UNIT |
|---|
| Supply voltage range | VDD | –0.3 | 35 | V |
| Continuous | OUTH, OUTL | –0.3 | VDD +0.3 |
| IN, EN | –2 | VDD +0.3 |
| Pulse | OUTH, OUTL (200 ns) | –5 | 27 | V |
| IN, EN (1.5 µs) | –6.5 | 27 |
| Operating virtual junction temperature range, TJ | –40 | 150 | °C |
| Lead temperature | Soldering, 10 seconds | | 300 |
| Reflow | | 260 |
| Storage temperature range, Tstg | –65 | 150 |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to GND unless otherwise noted. Currents are positive into, negative out of the specified terminal. See Packaging Section of the data sheet for thermal limitations and considerations of packages.
(3) These devices are sensitive to electrostatic discharge; follow proper device handling procedures.