SLVSCF6F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tDELAY | USB charging turn-ON Delay | Measured from EN asserted LOW to nFET begins to Turn ON, excludes soft-start time | TPD1S514-1 | 20 | ms | ||
| TPD1S514-2 | |||||||
| TPD1S514-3 | |||||||
| TPD1S514 | |||||||
| tSS | USB charging rise time (soft-start delay) | Force 5 V on VBUS_CON, measured from VBUS_SYS rises from 10% to 90% (with 1 MΩ load/ NO CLOAD) | TPD1S514-1 | 3.5 | ms | ||
| TPD1S514-2 | |||||||
| TPD1S514-3 | |||||||
| TPD1S514 | |||||||
| tOFF_DELAY | USB charging turn-OFF time | Measured from EN asserted High to VBUS_SYS falling to 10% with RLOAD = 10 Ω and No CLOAD on VBUS_SYS | TPD1S514-1 | 5.5 | µs | ||
| TPD1S514-2 | |||||||
| TPD1S514-3 | |||||||
| TPD1S514 | |||||||
| OVER VOLTAGE PROTECTION | |||||||
| tOVP_response | OVP response time | Measured from OVP Condition to FET Turn OFF(1) | 100 | ns | |||
Figure 1. TPD1S514-1 Response to Set EN Low