SLVSCJ5C December 2015 – September 2024 TPS7H3301-SP
PRODUCTION DATA
The TPS7H3301-SP provides S3 support by an EN function. The EN pin could be connected to an SLP_S3 signal in the end application. Both VTTREF and VTT/VO are on when EN = high (S0 state). VTTREF is maintained while VTT/VO is turned off and discharged via an internal discharge MOSFET when EN = low (S3 state). Please notice that the EN signal controls only the output buffer for VTT/VO and therefore, while in S3 state, VDDQSNS is present in order to maintain data in volatile memory. As a result, when EN is set high to exit the S3 state, it is desired to bring VO/VTT into regulation as fast as possible. This causes an output current controlled by the current limit of the device and the output capacitors.
When EN = low and the VDDQSNS voltage is less than 0.78 V, TPS7H3301-SP enters pseudo-S5 state. Both VTT/VO and VTTREF outputs are turned off and discharged to GND through internal MOSFETs when pseudo-S5 support is engaged (S4/S5 state). Figure 8-3 shows a typical startup and shutdown timing diagram for an application that uses S3 and pseudo-S5 support.
Figure 8-3 Typical Timing Diagram for S3 and Pseudo-S5 Support