SLVSCM8D May 2015 – August 2021 TPS61088
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VIN | Input voltage range | 2.7 | 12 | V | ||
| VIN_UVLO | Undervoltage lockout (UVLO) threshold | VIN rising | 2.7 | V | ||
| VIN falling | 2.4 | 2.5 | V | |||
| VIN_HYS | VIN UVLO hysteresis | 200 | mV | |||
| VCC_UVLO | UVLO threshold | VCC falling | 2.1 | V | ||
| IQ | Operating quiescent current from the VIN pin | IC enabled, VEN = 2 V, no load, RILIM = 100 kΩ , VFB = 1.3 V, VOUT = 12 V, TJ up to 85°C | 1 | 3 | µA | |
| Operating quiescent current from the VOUT pin | 110 | 250 | µA | |||
| ISD | Shutdown current into the VIN pin | IC disabled, VEN = 0 V, no load, no feedback resistor divider connected to the VOUT pin, TJ up to 85°C | 1 | 3 | µA | |
| VCC | VCC regulation | IVCC = 5 mA, VIN = 8 V | 5.8 | V | ||
| EN AND MODE INPUT | ||||||
| VENH | EN high threshold voltage | VCC = 6 V | 1.2 | V | ||
| VENL | EN low threshold voltage | VCC = 6 V | 0.4 | V | ||
| REN | EN internal pull-down resistance | VCC = 6 V | 800 | kΩ | ||
| VMODEH | MODE high threshold voltage | VCC = 6 V | 4.0 | V | ||
| VMODEL | MODE low threshold voltage | VCC = 6 V | 1.5 | V | ||
| RMODE | MODE internal pull-up resistance | VCC = 6 V | 800 | kΩ | ||
| OUTPUT | ||||||
| VOUT | Output voltage range | 4.5 | 12.6 | V | ||
| VREF | Reference voltage at the FB pin | PWM mode | 1.186 | 1.204 | 1.222 | V |
| PFM mode | 1.212 | |||||
| ILKG_FB | FB pin leakage current | VFB = 1.2 V | 100 | nA | ||
| ISS | Soft-start charging current | 5 | μA | |||
| ERROR AMPLIFIER | ||||||
| ISINK | COMP pin sink current | VFB = VREF +200 mV, VCOMP = 1.5 V | 20 | µA | ||
| ISOURCE | COMP pin source current | VFB = VREF –200 mV, VCOMP = 1.5 V | 20 | µA | ||
| VCCLPH | High clamp voltage at the COMP pin | VFB = 1 V, RILIM = 100 kΩ | 2.3 | V | ||
| VCCLPL | Low clamp voltage at the COMP pin | VFB = 1.5 V, RILIM = 100 kΩ, MODE pin floating | 1.4 | |||
| GEA | Error amplifier transconductance | VCOMP = 1.5 V | 190 | µA/V | ||
| POWER SWITCH | ||||||
| RDS(on) | High-side MOSFET on-resistance | VCC = 6 V | 13 | 18 | mΩ | |
| Low-side MOSFET on-resistance | VCC = 6 V | 11 | 16.5 | mΩ | ||
| CURRENT LIMIT | ||||||
| ILIM | Peak switch current limit in PFM mode | RILIM = 100 kΩ, VCC = 6 V, MODE pin floating | 10.6 | 11.9 | 13 | A |
| Peak switch current limit in FPWM mode | RILIM = 100 kΩ, VCC = 6 V, MODE pin short to ground | 9.0 | 10.3 | 11.4 | A | |
| VILIM | Reference voltage at the ILIM pin | 1.204 | V | |||
| SWITCHING FREQUENCY | ||||||
| ƒSW | Switching frequency | RFREQ = 301 kΩ, VIN = 3.6 V, VOUT = 12 V | 500 | kHz | ||
| tON_min | Minimum on-time | RFREQ = 301 kΩ, VIN = 3.6 V, VOUT = 12 V | 90 | 180 | ns | |
| PROTECTION | ||||||
| VOVP | Output overvoltage protection threshold | VOUT rising | 12.7 | 13.2 | 13.6 | V |
| VOVP_HYS | Output overvoltage protection hysteresis | VOUT falling below VOVP | 0.25 | V | ||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
| TSD_HYS | Thermal shutdown hysteresis | TJ falling below TSD | 20 | °C | ||