SLVSCM8D May 2015 – August 2021 TPS61088
PRODUCTION DATA
| DESIGN PARAMETERS | EXAMPLE VALUES |
|---|---|
| Input voltage range | 3.3 to 4.2 V |
| Output voltage | 9 V |
| Output voltage ripple | 100 mV peak to peak |
| Output current rating | 3 A |
| Operating frequency | 600 kHz |
| Operation mode at light load | PFM |