SLVSCN0C june 2014 – may 2023 TPS65263
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Vout1_Bit7 | Vout1_Bit6 | Vout1_Bit5 | Vout1_Bit4 | Vout1_Bit3 | Vout1_Bit2 | Vout1_Bit1 | Vout1_Bit0 |
| R/W | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Vout1_Bit7 | R/W | GO bit, must set to 1 to enable I2C controlled VID voltages (default 0) | |
| 6 | Vout1_Bit6 | R/W | 128 voltage selections with 7-bits control (default 0) Voltage range: 0.68 to 1.95 V Voltage step resolution: 10 mV 0x00H: Vout1 = 0.68 V; 0x7FH: Vout1 = 1.95 V | |
| 5 | Vout1_Bit5 | |||
| 4 | Vout1_Bit4 | |||
| 3 | Vout1_Bit3 | |||
| 2 | Vout1_Bit2 | |||
| 1 | Vout1_Bit1 | |||
| 0 | Vout1_Bit0 |