SLVSCN0C june   2014  – may 2023 TPS65263

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Revision History
  6. 5 Device Comparison Table
  7. 6 Pin Configuration and Functions
  8. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Adjusting the Output Voltage
      2. 8.3.2  Enable and Adjusting UVLO
      3. 8.3.3  Soft-Start Time
      4. 8.3.4  Power-Up Sequencing
      5. 8.3.5  V7V Low Dropout Regulator and Bootstrap
      6. 8.3.6  Out-of-Phase Operation
      7. 8.3.7  Output Overvoltage Protection (OVP)
      8. 8.3.8  Pulse Skipping Mode (PSM)
      9. 8.3.9  Slope Compensation
      10. 8.3.10 Overcurrent Protection
        1. 8.3.10.1 High-Side MOSFET Overcurrent Protection
        2. 8.3.10.2 Low-Side MOSFET Overcurrent Protection
      11. 8.3.11 Power Good
      12. 8.3.12 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Serial Interface Description
      2. 8.4.2 I2C Update Sequence
    5. 8.5 Register Maps
      1. 8.5.1 Register Description
      2. 8.5.2 VOUT1_SEL: Vout1 Voltage Selection Register (offset = 0x00H)
      3. 8.5.3 VOUT2_SEL: Vout2 Voltage Selection Register (offset = 0x01H)
      4. 8.5.4 VOUT3_SEL: Vout3 Voltage Selection Register (offset = 0x02H)
      5. 8.5.5 VOUT1_COM: Buck1 Command Register (offset = 0x03H)
      6. 8.5.6 VOUT2_COM: Buck2 Command Register (offset = 0x04H)
      7. 8.5.7 VOUT3_COM: Buck3 Command Register (offset = 0x05H)
      8. 8.5.8 SYS_STATUS: System Status Register (offset = 0x06H)
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Inductor Selection
        2. 9.2.2.2 Output Capacitor Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Loop Compensation
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

The TPS65263 can be layout on 2-layer PCB, shown in Figure 9-26.

Layout is a critical portion of good power supply design. See Figure 9-26 for a PCB layout example. The top contains the main power traces for PVIN, VOUT, and LX. Also on the top layer are connections for the remaining pins of the TPS65263 and a large top side area filled with ground. The top layer ground area must be connected to the bottom layer ground using vias at the input bypass capacitor, the output filter capacitor and directly under the TPS65263 device to provide a thermal path from the exposed thermal pad land to ground. The bottom layer acts as ground plane connecting analog ground and power ground.

For operation at full rated load, the top side ground area together with the bottom side ground plane must provide adequate heat dissipating area. There are several signals paths that conduct fast changing currents or voltages that can interact with stray inductance or parasitic capacitance to generate noise or degrade the power supplies performance. To help eliminate these problems, the PVIN pin must be bypassed to ground with a low ESR ceramic bypass capacitor with X5R or X7R dielectric. Care must be taken to minimize the loop area formed by the bypass capacitor connections, the PVIN pins, and the ground connections. The VIN pin must also be bypassed to ground using a low ESR ceramic capacitor with X5R or X7R dielectric.

Because the LX connection is the switching node, the output inductor must be located close to the LX pins, and the area of the PCB conductor minimized to prevent excessive capacitive coupling. The output filter capacitor ground must use the same power ground trace as the PVIN input bypass capacitor. Try to minimize this conductor length while maintaining adequate width. The small signal components must be grounded to the analog ground path.

The FB and COMP pins are sensitive to noise so the resistors and capacitors must be located as close as possible to the IC and routed with minimal lengths of trace. The additional external components can be placed approximately as shown.