SLVSCO0F June 2014 – July 2025 TPS22914 , TPS22915
PRODUCTION DATA
The ON pins control the state of the switch. Asserting ON high enables the switch. ON is active high and has a low threshold, making the device capable of interfacing with low-voltage signals. The ON pin is compatible with standard GPIO logic threshold. The device can be used with any microcontroller with 1V or higher GPIO voltage. This pin cannot be left floating and must be driven either high or low for proper functionality.