SLVSD94F November 2017 – November 2024 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage range | 2.4 | 5.5 | V | |
| VOUT | Output voltage range | 0.6 | 4.0 | V | |
| IOUT | Output current range, TPS62089A | 0 | 2 | A | |
| IOUT | Output current range, TPS62088, TPS62088A (1) | 0 | 3 | A | |
| ISINK_PG | Sink current at the PG pin | 1 | mA | ||
| VPG | Pullup resistor voltage | 5.5 | V | ||
| TJ | Operating junction temperature | -40 | 125 | °C | |