Home Power management DC/DC switching regulators DC/DC converters

TPS62088A

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.4 Vout (max) (V) 4 Vout (min) (V) 0.6 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000008 Duty cycle (max) (%) 100
DSBGA (YFP) 6 1.4000000000000001 mm² (— mm × — mm)
  • DCS-Control topology
  • Up to 95% efficiency
  • 26mΩ and 26mΩ internal power MOSFETs
  • 2.4V to 5.5V input voltage range
  • 4µA operating quiescent current
  • 1% output voltage accuracy
  • 4MHz switching frequency
  • Power save mode for light-load efficiency
  • A forced-PWM version for CCM operation
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup short-circuit protection
  • Available in 6-pin WCSP and PowerWCSP with 0.4mm pitch
  • 0.3mm tall YWC package supports embedded systems
  • Supports 12mm2 design size
  • Supports < 0.6mm height design
  • Create a custom design using the TPS62088 with the WEBENCH Power Designer
  • DCS-Control topology
  • Up to 95% efficiency
  • 26mΩ and 26mΩ internal power MOSFETs
  • 2.4V to 5.5V input voltage range
  • 4µA operating quiescent current
  • 1% output voltage accuracy
  • 4MHz switching frequency
  • Power save mode for light-load efficiency
  • A forced-PWM version for CCM operation
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power-good output
  • Thermal shutdown protection
  • Hiccup short-circuit protection
  • Available in 6-pin WCSP and PowerWCSP with 0.4mm pitch
  • 0.3mm tall YWC package supports embedded systems
  • Supports 12mm2 design size
  • Supports < 0.6mm height design
  • Create a custom design using the TPS62088 with the WEBENCH Power Designer

The TPS6208xx device family is a high-frequency, synchronous step-down converter designed for small design size and high efficiency. With an input voltage range of 2.4V to 5.5V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The forced PWM version of the device maintains a CCM operation across any load. The 4MHz switching frequency allows the device to use small external components. Together with DCS-control architecture, excellent load transient performance, and output voltage regulation accuracy are achieved. Other features like overcurrent protection, thermal shutdown protection, active output discharge, and power good are built in. The device is available in a 6-pin WCSP package.

The TPS6208xx device family is a high-frequency, synchronous step-down converter designed for small design size and high efficiency. With an input voltage range of 2.4V to 5.5V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The forced PWM version of the device maintains a CCM operation across any load. The 4MHz switching frequency allows the device to use small external components. Together with DCS-control architecture, excellent load transient performance, and output voltage regulation accuracy are achieved. Other features like overcurrent protection, thermal shutdown protection, active output discharge, and power good are built in. The device is available in a 6-pin WCSP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62088 ACTIVE 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP Drop-in alternative with power save mode (PWM/PFM).
Same functionality with different pin-out to the compared device.
TPS62826A ACTIVE 2.4-V to 5.5-V input, 3-A step-down converter with forced PWM in 1.5-mm×1.5-mm VSON-HR package Lower switching frequency alternative in QFN package.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS62088 and TPS6208xA 2.4V to 5.5V Input, Tiny 6-Pin, 2A/3A Step-Down Converter in 1.2mm × 0.8mm Wafer Chip Scale Package Designed for Embedding datasheet (Rev. F) PDF | HTML Nov 5, 2024
Certificate TPS62088AEVM-187 EU RoHS Declaration of Conformity (DoC) Jun 9, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62088AEVM-187 — 5.5-V input, 3-A output synchronous step-down converter evaluation module at forced-PWM

The TPS62088AEVM-187 facilitates the evaluation of the TPS62088A 3-A step-down converter with DCSControl™ in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM has a 1.8-V output with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS62088EVM-814 — TPS62088 3A Step-Down Converter Evaluation Module

The TPS62088EVM-814 evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM provides a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62088A PSPICE Model (Rev. A)

SLVME01A.ZIP (151 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos