SLVSDR1A February 2018 – April 2020 ADC08DJ3200
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | BG_TRIM | ||||||
| R/W-0000 | R/W | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0000 | RESERVED |
| 3-0 | BG_TRIM | R/W | Undefined | This register enables the internal band-gap reference to be trimmed. After reset, the factory-trimmed value can be read and adjusted as required. |