SLVSDU9D February 2017 – June 2025 TPS7B63-Q1
PRODUCTION DATA
When PG (power good) is high, an external microcontroller or a digital circuit can apply a high or low logic signal to the WD_EN pin to disable or enable the watchdog. A low input to this pin turns the watchdog on, and a high input turns the watchdog off. If PG is low, the watchdog is disabled and the watchdog-fault output (WDO) pin stays in the high-impedance state.