SLVSDU9D February 2017 – June 2025 TPS7B63-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Unregulated input | IN, EN | –0.3 | 45 | V |
| Internal oscillator reference voltage | ROSC | –0.3 | 7 | V |
| Power-good delay-timer output | DELAY | –0.3 | 7 | V |
| Regulated output | OUT | –0.3 | 7 | V |
| Power-good output voltage | PG | –0.3 | 7 | V |
| Watchdog status output voltage | WDO | –0.3 | 7 | V |
| Watchdog frequency selection, watchdog-type selection | FSEL, WTS | –0.3 | 45 | V |
| Watchdog enable | WD_EN | –0.3 | 7 | V |
| Watchdog service signal voltage | WD | –0.3 | 7 | V |
| Window ratio selection | WRS | –0.3 | 7 | V |
| Power-good threshold-adjustment voltage | PGADJ | –0.3 | 7 | V |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |