SLVSEA2E August 2020 – March 2026 DRV8714-Q1 , DRV8718-Q1
PRODMIX
Table 8-69 lists the DRV8718-Q1_STATUS_ADV registers. All register offset addresses not listed in Table 8-69 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 3Ch | SGD_STAT1 | Half-bridge 1-8 current polarity indicators | Go |
| 3Dh | SGD_STAT2 | Half-bridge 1-8 PDR underflow and overflow indicators | Go |
| 3Eh | SGD_STAT3 | Half-bridge 1-8 STC fault indicator | Go |
Complex bit access types are encoded to fit into small table cells. Table 8-70 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Reset or Default Value | ||
| - n | Value after reset or the default value | |
SGD_STAT1 is shown in Figure 8-59 and described in Table 8-71.
Return to the Summary Table.
Status registers indicating current polarity for half-bridges 1-8.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IDIR_12 | IDIR_34 | IDIR_56 | IDIR_78 | IDIR_WARN_12 | IDIR_WARN_34 | IDIR_WARN_56 | IDIR_WARN_78 |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | IDIR_12 | R | 0b | Indicated current direction for half-bridge 1 and 2. |
| 6 | IDIR_34 | R | 0b | Indicated current direction for half-bridge 3 and 4. |
| 5 | IDIR_56 | R | 0b | Indicated current direction for half-bridge 5 and 6. |
| 4 | IDIR_78 | R | 0b | Indicated current direction for half-bridge 7 and 8. |
| 3 | IDIR_WARN_12 | R | 0b | Indicates unknown current direction for half-bridge 1 and 2. |
| 2 | IDIR_WARN_34 | R | 0b | Indicates unknown current direction for half-bridge 3 and 4. |
| 1 | IDIR_WARN_56 | R | 0b | Indicates unknown current direction for half-bridge 5 and 6. |
| 0 | IDIR_WARN_78 | R | 0b | Indicates unknown current direction for half-bridge 7 and 8. |
SGD_STAT2 is shown in Figure 8-60 and described in Table 8-72.
Return to the Summary Table.
Status registers indicating underflow and overflow in PDR loop control for half-bridges 1-8.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PCHR_WARN_12 | PCHR_WARN_34 | PCHR_WARN_56 | PCHR_WARN_78 | PDCHR_WARN_12 | PDCHR_WARN_34 | PDCHR_WARN_56 | PDCHR_WARN_78 |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PCHR_WARN_12 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 1 and 2. |
| 6 | PCHR_WARN_34 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 3 and 4. |
| 5 | PCHR_WARN_56 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 5 and 6. |
| 4 | PCHR_WARN_78 | R | 0b | Indicates pre-charge underflow or overflow fault for half-bridge 7 and 8. |
| 3 | PDCHR_WARN_12 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 1 and 2. |
| 2 | PDCHR_WARN_34 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 3 and 4. |
| 1 | PDCHR_WARN_56 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 5 and 6. |
| 0 | PDCHR_WARN_78 | R | 0b | Indicates pre-discharge underflow or overflow fault for half-bridge 7 and 8. |
SGD_STAT3 is shown in Figure 8-61 and described in Table 8-73.
Return to the Summary Table.
Status register indicator STC rise and fall time overflow for half-bridges 1-8.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STC_WARN_F_12 | STC_WARN_F_34 | STC_WARN_F_56 | STC_WARN_F_78 | STC_WARN_R_12 | STC_WARN_R_34 | STC_WARN_R_56 | STC_WARN_R_78 |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | STC_WARN_F_12 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 1 and 2. |
| 6 | STC_WARN_F_34 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 3 and 4. |
| 5 | STC_WARN_F_56 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 5 and 6. |
| 4 | STC_WARN_F_78 | R | 0b | Indicates falling slew time TDRV overflow for half-bridge 7 and 8. |
| 3 | STC_WARN_R_12 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 1 and 2. |
| 2 | STC_WARN_R_34 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 3 and 4. |
| 1 | STC_WARN_R_56 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 5 and 6. |
| 0 | STC_WARN_R_78 | R | 0b | Indicates rising slew time TDRV overflow for half-bridge 7 and 8. |