SLVSEA2E August 2020 – March 2026 DRV8714-Q1 , DRV8718-Q1
PRODMIX
When the nSLEEP pin is logic high, the DVDD input has crossed the VDVDD_POR threshold, and the PVDD input has crossed the VPVDD_UV threshold, the devices enters its full operating state. In this state, all major functional blocks are active aside from the gate drivers. The gate drivers must be enabled through the EN_DRV register bit before full operation can begin.
On H/W device variants, the device will automatically enable the drivers in the operating state.