SLVSEN7D april 2019 – may 2023 TPS7H4001-SP
PRODMIX
The device uses a transconductance amplifier for the error amplifier and readily supports two of the commonly used frequency compensation circuits shown in Figure 8-10. In Type 2A, one additional high-frequency pole is added to attenuate high-frequency noise.
The following design guidelines are provided for advanced users who prefer to compensate using the general method.
Figure 8-10 Types of
Frequency CompensationThe general design guidelines for device loop compensation are as follows:
where gmea is the transconductance of the error amplifier (1800 μS), gmps is the transconductance of the power stage (40 S) and VREF is the reference voltage (0.604 V).