SLVSEN7D april 2019 – may 2023 TPS7H4001-SP
PRODMIX
| PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VOLTAGE REFERENCE | |||||||
| Internal voltage reference initial tolerance | 0 A ≤ Iout ≤ 18 A, 25°C | 1 | 0.599 | 0.605 | 0.612 | V | |
| Internal voltage reference | 0 A ≤ Iout ≤ 18 A | -55°C | 3 | 0.595 | 0.602 | 0.609 | V |
| 125°C | 2 | 0.600 | 0.607 | 0.613 | |||
| REFCAP voltage | REFCAP = 470 nF | 1, 2, 3 | 1.189 | 1.209 | 1.228 | V | |
| MOSFET | |||||||
| High-side switch resistance(2) | PVIN = VIN = 3 V | –55°C | 3 | 16 | 18 | mΩ | |
| 25°C | 1 | 19 | 21 | ||||
| 125°C | 2 | 23 | 27 | ||||
| PVIN = VIN = 5 V | –55°C | 3 | 14 | 16 | |||
| 25°C | 1 | 17 | 19 | ||||
| 125°C | 2 | 20 | 23 | ||||
| PVIN = VIN = 7 V(3) | –55°C | 3 | 13 | 15 | |||
| 25°C | 1 | 15 | 18 | ||||
| 125°C | 2 | 19 | 22 | ||||
| Low-side switch resistance(2) | PVIN = VIN = 3 V | –55°C | 3 | 7 | 11 | mΩ | |
| 25°C | 1 | 9 | 12 | ||||
| 125°C | 2 | 13 | 17 | ||||
| PVIN = VIN = 5 V | –55°C | 3 | 6 | 10 | |||
| 25°C | 1 | 9 | 11 | ||||
| 125°C | 2 | 12 | 15 | ||||
| PVIN = VIN = 7 V(3) | –55°C | 3 | 5 | 9 | |||
| 25°C | 1 | 8 | 10 | ||||
| 125°C | 2 | 11 | 14 | ||||
| OVERCURRENT PROTECTION | |||||||
| High-side switch current limit threshold(3) | VIN = 7 V | 1, 2, 3 | 27 | 34 | A | ||
| Low-side switch sourcing overcurrent threshold(3) | VIN = 7 V | 1, 2, 3 | 25 | 32 | A | ||
| Low-side switch sinking overcurrent threshold(3) | VIN = 7 V | 1, 2, 3 | 3.5 | 6 | A | ||