SLVSEN9H April 2019 – August 2026 ADC12DJ5200RF , ADC12DJ5210RF
PRODUCTION DATA
The following application curves demonstrate performance and results only of the ADC. The amplifier front-end is not included in these measurements. The following configurations and measurements are shown in Figure 8-6 to Figure 8-12:
Figure 8-6 Idle-Channel Noise (No
Input) for 5GSPS, Single-Channel Oscilloscope
Figure 8-8 200MHz, Sine-Wave Time
Domain for 5GSPS, Single-Channel Oscilloscope
Figure 8-10 Idle-Channel Noise (No
Input) for 2.5GSPS, Dual-Channel Oscilloscope
Figure 8-12 200MHz, Sine-Wave
(Channel A) Frequency Domain (FFT) and 40MHz, Square-Wave (Channel B) Time
Domain for 5GSPS, Single-Channel Oscilloscope
Figure 8-7 40MHz, Square-Wave Time
Domain for 5GSPS, Single-Channel Oscilloscope
Figure 8-9 200MHz, Sine-Wave
Frequency Domain (FFT) for 5GSPS, Single-Channel Oscilloscope
Figure 8-11 200MHz, Sine-Wave
(Channel A) and 40MHz, Square-Wave (Channel B) Time Domain for 5GSPS,
Single-Channel Oscilloscope