SLVSEW6F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
The TPS7H2211 can be configured in parallel operation either to increase the current capability, up to nearly 7 A, or to reduce the on-state resistance. In this case, all pins are shared as shown in Figure 9-6.
Since the SS pin sinks current, the combined pins result in a doubled current sink value; consequently the calculated capacitance values must be doubled. The EN and OVP pins have no additional changes from the non-parallel case as they are high impedance inputs.