SLVSF07E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
For the design, the value of the hiccup capacitor used is the minimum recommended value of 3.3 nF. Based on this value, the delay and hiccup times of the converter after an overcurrent are detected can be calculated.
Note that as mentioned in Section 9.3.15, the delay time calculation is an approximation and the actual time depends on the nature of the overcurrent.