SLVSF07E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
The TPS7H500x-SP family of high speed radiation-hardness-assured PWM controllers. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613-V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start.
The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series has a 22-pin CFP package. The TPS7H5001-SP is also available in a 24-pin TSSOP plastic package.
PART NUMBER(1) | GRADE | BODY SIZE |
---|---|---|
5962R1822201VXC | QMLV-RHA | 22-pin ceramic 6.21 mm × 7.69 mm Mass = 415.6 mg(2) |
5962R1822202VXC | ||
5962R1822203VXC | ||
5962R1822204VXC | ||
TPS7H5001HFT/EM | Engineering samples | |
TPS7H5002HFT/EM | ||
TPS7H5003HFT/EM | ||
TPS7H5004HFT/EM | ||
5962R1822201PYE | QMLP-RHA | 24-pin
plastic 4.40 mm × 7.80 mm Mass = 102.3 mg(2) |
5962R1822201V9A | QMLV-RHA KGD | Die |
5962R1822202V9A | ||
5962R1822203V9A | ||
5962R1822204V9A | ||
TPS7H5001Y/EM | Engineering samples | |
TPS7H5002Y/EM | ||
TPS7H5003Y/EM | ||
TPS7H5004Y/EM |