SLVSF40B April   2019  – February 2023 TPS650330-Q1

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Third-Party Products Disclaimer
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary

Features

  • Qualified for automotive applications
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4.0 V to 18.3 V
    • BUCK1 VOUT range from 2.5 V to 4.0 V
    • BUCK1 output current up to 1500-mA
    • BUCK2 and BUCK3 VIN range from 2.5 V to 5.5 V
    • BUCK2 and BUCK3 VOUT range from 0.9 V to 1.9 V
    • BUCK2 and BUCK3 output current up to 1200-mA
    • Spread-spectrum clock (SSC) generation for reduced EMI
    • 2.3-MHz forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 2.5 V to 5.5 V
    • VOUT range from 1.8 V to 3.3 V
    • Low noise and high PSRR
    • Adjustable output voltage through I2C
    • Up to 300-mA output current
  • 4.0-mm × 4.0-mm 24-pin VQFN with wettable flanks