SLVSF40B April 2019 – February 2023 TPS650330-Q1
PRODUCTION DATA
The TPS650330-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to power over coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.5 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS650330-Q1 is available in a 24-pin VQFN package (4.00 mm × 4.00 mm).
| PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS650330-Q1 | VQFN (24) | 4.00 mm × 4.00 mm |
TPS650330-Q1 Application
Circuit