SLVSFI1B July 2021 – February 2025 TPS1HC100-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Maximum continuous supply voltage, VBB | 28 | V | ||
| Load dump voltage, VLD | ISO16750-2:2010(E) | 36 | V | |
| Reverse Polarity Voltage | Maximum duration 3 minutes | –18 | V | |
| Enable pin current, IEN | –1 | 20 | mA | |
| Enable pin voltage, VEN | –1 | 7 | V | |
| Diagnostic Enable pin current, IDIA_EN | –1 | 20 | mA | |
| Diagnostic Enable pin voltage, VDIA_EN | –1 | 7 | V | |
| Sense pin current, ISNS | –100 | 10 | mA | |
| Sense pin voltage, VSNS | –1 | 5.5 | V | |
| Latch pin current, ILATCH | –1 | 10 | mA | |
| Latch pin voltage, VLATCH | –1 | 7 | V | |
| FLT pin current, IFLT | –30 | 10 | mA | |
| FLT pin voltage, VFLT | –0.3 | 7 | V | |
| Reverse ground current, IGND | VBB < 0 V | –50 | mA | |
| Storage temperature, Tstg | –65 | 150 | °C | |