SLVSFK0B May 2024 – February 2025 TPS22991
PRODUCTION DATA
TPS22991B and TPS22991C integrates quick output discharge. When the switch is disabled, a discharge resistor is connected between VOUT and GND. This resistor has a typical value of 150Ω when VIN = 3.3V, and prevents the output from floating while the switch is disabled.