SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
The TPS65994AD ADC is shown in Figure 8-18. The ADC is an 8-bit successive approximation ADC. The input to the ADC is an analog input mux that supports multiple inputs from various voltages and currents in the device. The output from the ADC is available to be read and used by application firmware.
Figure 8-18 SAR ADC