SLVSFM6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IPx_GATE_ON | Gate driver sourcing current | 0 ≤ VPx_GATE_VSYS-VVSYS ≤ 6 V, 0 V ≤ VVSYS ≤ 22 V, VPx_VBUS > 4 V, measure IPx_GATE_VSYS | 8.5 | 10 | 11.5 | µA |
| 0 ≤ VPx_GATE_VBUS-VPx_VBUS ≤ 6 V, 4 V ≤ VPx_VBUS ≤ 22 V, measure IPx_GATE_VBUS | 8.5 | 10 | 11.5 | µA | ||
| VPx_GATE_ON | sourcing voltage (ON) | 0 ≤ VVSYS ≤ 22 V, IPx_GATE_VSYS < 4 µA, measure VPx_GATE_VSYS – VVSYS, VPx_VBUS > 4 V. | 6 | 12 | V | |
| 4 V ≤ VPx_VBUS ≤ 22 V, IPx_GATE_VBUS < 4 µA, measure VPx_GATE_VBUS – VPx_VBUS. | 6 | 12 | V | |||
| VRCP | comparator mode RCP threshold, VVSYS - VPx_VBUS. | setting 0, 4 V ≤ VPx_VBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 2 | 6 | 10 | mV |
| setting 1, 4 V ≤ VPx_VBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 4 | 8 | 12 | mV | ||
| setting 2, 4 V ≤ VPx_VBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 6 | 10 | 14 | mV | ||
| setting 3, 4 V ≤ VPx_VBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 8 | 12 | 16 | mV | ||
| IPx_GATE_OFF | Sinking strength | normal turnoff: VVSYS = 5V, VPx_GATE_VSYS=6V | 13 | µA | ||
| normal turnoff: VPx_VBUS = 5V, VPx_GATE_VBUS=6V, VVSYS = 5 V | 13 | µA | ||||
| RPx_GATE_FSD | Sinking strength | fast turnoff: VVSYS = 5V, VPx_GATE_VSYS=6V, | 85 | Ω | ||
| fast turnoff: VPx_VBUS = 5V, VPx_GATE_VBUS=6V, VVSYS = 5 V | 85 | Ω | ||||
| RPx_GATE_OFF_UVLO | Sinking strength in UVLO (safety) | VVIN_3V3=0V, VPx_VBUS=3.0V, VPx_GATE_VSYS=0.1V | 1.5 | MΩ | ||
| SS | soft start slew rate for Px_GATE_VSYS, setting 0 | 4 V ≤ VPx_VBUS ≤ 22 V, 500pF < CPx_GATE_VSYS < 16 nF, measure slope from 10% to 90% of final Px_GATE_VSYS value, | 0.35 | 0.47 | V/ms | |
| soft start slew rate for Px_GATE_VSYS, setting 1 | 0.67 | 0.91 | ||||
| soft start slew rate for Px_GATE_VSYS, setting 2 | 1.33 | 1.83 | ||||
| soft start slew rate for Px_GATE_VSYS, setting 3 | 2.88 | 3.90 | ||||
| tPx_GATE_VBUS_OFF | Time allowed to disable the external FET via Px_GATE_VBUS in normal shutdown mode.(1) |
VPx_VBUS=20V, Gate is off when VGS < 1 V | 260 | µs | ||
| tPx_GATE_VBUS_OVP | Time allowed to disable the external FET via Px_GATE_VBUS in fast shutdown mode (VOVP4RCP exceeded).(1) |
OVP: VOVP4RCP= setting 57, VPx_VBUS=20V initially, then raised to 23V in 50ns, Gate is off when VGS < 1 V | 3 | µs | ||
| tPx_GATE_VBUS_RCP | Time allowed to disable the external FET via Px_GATE_VBUS in fast shutdown mode (VRCP exceeded).(1) |
RCP: VRCP= setting 0, VPx_VBUS=5V, VVSYS=5V initially, then raised to 5.5V in 50ns, Gate is off when VGS < 1 V | 1.2 | µs | ||
| tPx_GATE_VSYS_OFF | Time allowed to disable the external FET via Px_GATE_VSYS in normal shutdown mode(1) | VVSYS=20V, Gate is off when VGS < 1 V | 0.25 | ms | ||
| tPx_GATE_VSYS_FSD | Time allowed to disable the external FET via Px_GATE_VSYS in fast shutdown mode (OVP or FRS)(1) | VVSYS=VVBUS=20V initially, then VVBUS raised to 23V in 50ns, Gate is off when VGS< 1 V | 0.25 | μs | ||
| tPx_GATE_VBUS_ON | time to enable Px_GATE_VBUS (1) | measure time from when VGS=0V until VGS>3V | 0.25 | ms | ||