SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
over operating free-air temperature range (all voltages referred to GND (unless otherwise noted))(1)
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| IN , IN-OUT | Input voltage | –45 | 45 | V |
| IN , IN-OUT (10 ms transient), TA = 25°C | –55 | 55 | V | |
| [IN, OUT, FLT, UVLO, SHDN] to RTN | –0.3 | 45 | V | |
| [OVP, dVdT, ILIM, IMON, MODE] to RTN | –0.3 | 5 | V | |
| RTN | –45 | 0.3 | V | |
| IFLT, IdVdT, ISHDN | Sink current | 10 | mA | |
| IdVdT, IILIM, IIMON | Source current | Internally limited | ||
| TJ | Operating junction temperature | –40 | 150 | °C |
| Transient junction temperature | –65 | T(TSD) | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |