TPS2640
42-V, 2-A industrial eFuse with integrated reverse input polarity protection
TPS2640
-
4.2-V to 42-V operating voltage, 45-V absolute maximum
- Integrated reverse input polarity protection down to –42 V
- Zero additional components required
- Integrated back to back MOSFETs with 150-mΩ total RON
- 0.1-A to 2.23-A adjustable current limit (±5% accuracy at 1 A)
- Load protection during surge (IEC 61000-4-5) with suitable TVS
- IMON current indicator output (±8.5% accuracy)
- Low quiescent current, 300-µA in operating, 20-µA in shutdown
- Adjustable UVLO, OVP cut off, output slew rate control
- Reverse current blocking
- Available in easy-to-use 16-pin HTSSOP and 24-pin VQFN packages
- Selectable current-limiting fault response options (auto-retry, latch off, circuit breaker modes)
The TPS26400 devices are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.2 to 42 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±42 V. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS26400 helps to simplify the system designs for Surge protection.
A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).
The device is available in a 5-mm × 4.4-mm 16-pin HTSSOP as well as 5-mm x 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS2640 42-V, 2-A eFuse with Integrated Reverse Input Polarity Protection datasheet (Rev. A) | PDF | HTML | 01 Jun 2021 |
| Certificate | TPS2640 UL Certificate of Compliance IEC 62368-1 | 23 Jul 2021 | ||
| Certificate | TPS2640 UL Certificate of Compliance | 20 Jul 2021 | ||
| Certificate | TPS2640EVM EU Declaration of Conformity (DoC) | 22 Jul 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2640EVM — TPS2640x 42-V, 2-A industrial eFuse with integrated reverse input polarity protection EVM
The TPS2640EVM allows reference circuit evaluation of TI's TPS2640 devices. The TPS2640 is compact 4.2-V to 42-V, 2.23-A industrial eFuses with integrated back-to-back FETs, programmable undervoltage, overvoltage, reverse-polarity, overcurrent, inrush current protection, and output current (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
| VQFN (RHF) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.