SLVSFV6C August 2022 – February 2026 DRV8962
PRODUCTION DATA
The outputs of DRV8962-Q1 can be connected in parallel to increase the drive current. Figure 7-7 shows the schematic of DRV8962-Q1 driving a single brushed-DC motor.
In this mode, a minimum of 30 nH to 100 nH inductance or a ferrite bead is required after the output pins before connecting the two channels together. This will help to prevent any shoot through between two paralleled channels during switching transient due to mismatch of paralleled channels (for example, asymmetric PCB layout, etc).