SLVSFX8A March 2021 – March 2022 TPS2521
PRODUCTION DATA
The device allows the system to accurately monitor the output load current by providing an analog current sense output on the ILM pin which is proportional to the current through the FET. The user can sense the voltage (VILM) across the RILM to get a measure of the output load current.

The waveform below shows the ILM signal response to a load step at the output.
| VIN = 5 V, COUT = 220 μF, RILM = 750 Ω, IOUT stepped up from 0 A to 4 A |