SLVSFX8A March 2021 – March 2022 TPS2521
PRODUCTION DATA
| Parameter | Pin | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VIN | Input Voltage Range | IN | 2.7 | 5.7 (1) | V |
| VOUT | Output Voltage Range | OUT | min (23, VIN + 20) | V | |
| VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | 5 (2) | V | |
| VdVdT | dVdT Capacitor Voltage Rating | dVdt | VIN + 5 V | V | |
| VPGTH | PGTH Pin Voltage Range | PGTH | 5 (3) | V | |
| VPG | PG Pin Voltage Range | PG | 5 (3) | V | |
| VITIMER | ITIMER Pin Capacitor Voltage Rating | ITIMER | 4 | V | |
| RILM | ILM Pin Resistance | ILM | 750 | 6650 | Ω |
| IMAX | Continuous Switch Current, TJ ≤ 125℃ | IN to OUT | 4 | A | |
| TJ | Junction temperature | –40 | 125 | °C | |