SLVSG04 November 2021 LM66200
PRODUCTION DATA
When both inputs are applied to the device, the highest voltage is used to power the output. IThe ON pin is used as an active low device enable, turning off the device when it is pulled high. When the device is turned back on, soft start is used to power the output. The expected behavior for the device is shown in the waveform below.