SLVSGF4C June   2022  – June 2026 TPS1641

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Enable and Shutdown Input (EN/SHDN)
      2. 7.3.2  Overvoltage Protection (OVP)
      3. 7.3.3  Output Slew Rate and Inrush Current Control (dVdt)
      4. 7.3.4  Active Current Limiting (ILIM) With the TPS16412, TPS16413, TPS16416, and TPS16417
      5. 7.3.5  Active Power Limiting (PLIM) With the TPS16410, TPS16411, TPS16414, and TPS16415
        1. 7.3.5.1 Internal Current Limit for the TPS16410 and TPS16411
      6. 7.3.6  Overcurrent Protection (IOCP) and Blanking Time (IDLY or PDLY) for Transient Loads
      7. 7.3.7  Fast-Trip and Short-Circuit Protection
      8. 7.3.8  Analog Load Current Monitor (IMON) on the IOCP Pin
      9. 7.3.9  IN to OUT Short Detection (TPS16410, TPS16411, TPS16412, and TPS16413)
      10. 7.3.10 Thermal Shutdown and Overtemperature Protection
      11. 7.3.11 Fault Response and Indication (FLT)
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application: 15W Power Limiting for Low Power Circuits (LPCs)
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting Overvoltage Setpoints
        2. 8.2.2.2 Setting the Output Overcurrent Setpoint (IOCP)
        3. 8.2.2.3 Setting the Output Power Limit
        4. 8.2.2.4 Monitoring the Output Current
        5. 8.2.2.5 Limiting the Inrush Current and Setting the Output Slew Rate
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Accurate Power or Current Limiting at the Output of DC/DC or Flyback Converter
    4. 8.4 Best Design Practices
    5. 8.5 Power Supply Recommendations
      1. 8.5.1 Transient Protection
    6. 8.6 Layout
      1. 8.6.1 Layout Guidelines
      2. 8.6.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Overview

The TPS1641x is an integrated eFuse with accurate power limit or current limit. The device integrates an NFET with RON of 152mΩ. TPS16410, TPS16411, TPS16414 and TPS16415 provide power limiting whereas the TPS16412, TPS16413, TPS16416, and TPS16417 provide current limiting. The TPS16410, TPS16411, TPS16414 and TPS16415 can provide 15W accurate power limiting for low-power circuit (LPCs) as per IEC60335 and UL60730 standards. TPS16410, TPS16411, TPS16412 and TPS16413 also provide IN to OUT short detection and its indication on FLT output. IN to OUT short detection eliminates the need of additional eFuse or power limiting circuit in case of IN to OUT short test for IEC60335, UL60730, and similar standards. Use FLT as an input for MCU or to drive an external PFET. TPS1641x devices also provide protection from adjacent pin short and pin short to GND faults.

The TPS1641x device also provide configurable blanking time (IDLY or PDLY) and overcurrent protection (IOCP) for transient loads. Load such as motors need higher current for start-up. Blanking time is useful for providing higher current for start-up of loads such as motors.

TPS1641x devices have overvoltage protection (OVP), overtemperature protection, and adjustable output slew rate control (dvdt). Vcc and FLT are rated up to 60V and can provide protection up to 60V with an external PFET.