SLVSGH1B April 2023 – February 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655
PRODUCTION DATA
For this design, the input voltage is a 12V, rail with 10% variation. The output is 12 white LEDs in series and the inductor current ripple by requirement is less than 60% of maximum inductor current. To choose a proper peak-to-peak inductor current ripple, the low-side FET current limit should not be violated when the converter works in full-load condition. This requires half of the peak-to-peak inductor current ripple to be lower than that limit. Another consideration is to ensure reasonable inductor core loss and copper loss caused by the peak-to-peak current ripple. Once this peak-to-peak inductor current ripple is chosen, use Equation 16 to calculate the recommended value of the output inductor L.
where
With the chosen inductor value, the user can calculate the actual inductor current ripple using Equation 6.
The ratings of inductor RMS current and saturation current must be greater than those seen in the system requirement. This is to ensure no inductor overheat or saturation occurring. During power up, transient conditions or fault conditions, the inductor current may exceed its normal operating current and reach the current limit. Therefore, it is preferred to select a saturation current rating equal to or greater than the converter current limit. The peak-inductor-current and RMS current equations are shown in Equation 14 and Equation 15.
In this design, VIN(max) = 12V, VOUT = 36V, ILED = 1A, fSW = 500kHz, choose KIND = 0.6, the calculated inductance is 8.9µH. A 10µH inductor is chosen. With this inductor, the ripple, peak, and rms currents of the inductor are 1.6A, 3.8A, and 3.04A, respectively.