SLVSGH1B April   2023  – February 2025 TPS923652 , TPS923653 , TPS923654 , TPS923655

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Adaptive Off-Time Current Mode Control
        1. 7.3.1.1 Switching Frequency Settings
        2. 7.3.1.2 Spread Spectrum
      2. 7.3.2 Setting LED Current
      3. 7.3.3 Undervoltage Lockout
      4. 7.3.4 Internal Soft Start
      5. 7.3.5 Dimming Mode
        1. 7.3.5.1 PWM Dimming
        2. 7.3.5.2 Analog Dimming
        3. 7.3.5.3 Hybrid Dimming
        4. 7.3.5.4 Flexible Dimming
      6. 7.3.6 CC/CV Charging Mode
      7. 7.3.7 Fault Protection
      8. 7.3.8 Thermal Foldback
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 TPS923654 Boost, 12V Input, 1A Output, 12-piece WLED Driver With Analog Dimming
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Inductor Selection
          2. 8.2.1.2.2 Input Capacitor Selection
          3. 8.2.1.2.3 Output Capacitor Selection
          4. 8.2.1.2.4 Sense Resistor Selection
          5. 8.2.1.2.5 Other External Components Selection
        3. 8.2.1.3 Application Curves
      2. 8.2.2 TPS923654 Buck-Boost, 24V Input, 2A Output, 4-piece WLED Driver with PWM Dimming
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Inductor Selection
          2. 8.2.2.2.2 Input Capacitor Selection
          3. 8.2.2.2.3 Output Capacitor Selection
          4. 8.2.2.2.4 Sense Resistor Selection
          5. 8.2.2.2.5 Other External Components Selection
        3. 8.2.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Analog Dimming

The TPS92365x family supports analog dimming which regulates the LED current through the PWM input signal at the ADIM/HD pin. The analog dimming mode is enabled when the EN/PWM pin is always high and the ADIM/HD pin is configured by a PWM input signal.

The internal voltage reference, VREF, starts to rise after the first PWM pulse appears at the ADIM/HD pin. A 1-µs minimum on-time of the first PWM pulse is required for the internal digital circuits to enter the analog dimming mode. The PWM duty cycle is detected until the end of the second PWM cycle and then VREF changes to the desired value in proportion to the duty cycle of the PWM pulse. The minimum on-time of the PWM pulse other than the first is 100 ns for the digital circuits to detect the duty cycle.

VREF is 180 mV when the PWM input signal at the ADIM/HD pin has a 90% duty cycle, for instance, and VREF is 20 mV when the PWM input signal has a 10% duty cycle. It takes approximately 15 ms to detect 100% PWM duty cycle when ADIM/HD pin is always pulled low or detect 0% PWM duty cycle when ADIM/HD pin is always pulled high. The initial change takes approximately 5 ms if VREF is 200 mV. The analog dimming enables 8-bit resolution which corresponds to 0.4% duty cycle step change at the ADIM/HD pin. Also, the circuit is able to respond to the duty cycle change of the PWM input signal with tens of micro-seconds delay.