SLVSH90A June 2025 – August 2025 TPD4S481-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | ISO 10605 330 pF, 330 Ω, C_CC1, C_CC2 | Contact discharge | ±8000 | V |
| V(ESD) | Electrostatic discharge | ISO 10605 330 pF, 330 Ω, C_CC1, C_CC2 | Air-gap discharge | ±15000 | V |
| V(ESD) | Electrostatic discharge | ISO 10605 330 pF, 330 Ω, C_SBU1, C_SBU2 | Contact discharge | ±8000 | V |
| V(ESD) | Electrostatic discharge | ISO 10605 330 pF, 330 Ω, C_SBU1, C_SBU2 | Air-gap discharge | ±15000 | V |