Home Interface USB ICs USB port protection ICs

TPD4S481-Q1

ACTIVE

Automotive USB Type-C™ CC/D+/D- short-to-48V and IEC ESD protection

Product details

Interface type USB Type-C Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS, Short-to-battery protection Number of switches 4 Rating Automotive IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Operating temperature range (°C) -40 to 105
Interface type USB Type-C Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS, Short-to-battery protection Number of switches 4 Rating Automotive IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Operating temperature range (°C) -40 to 105
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: -40°C to +105°C Ambient Operating Temperature Range
  • 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 63VDC tolerant
  • 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
  • ±65V surge protection on CC pins
  • +65/-35V surge protection on SBU pins
  • CC dead battery resistors integrated for handling dead battery use case
  • 3.5mm x 3.5mm QFN package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: -40°C to +105°C Ambient Operating Temperature Range
  • 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 63VDC tolerant
  • 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
  • ±65V surge protection on CC pins
  • +65/-35V surge protection on SBU pins
  • CC dead battery resistors integrated for handling dead battery use case
  • 3.5mm x 3.5mm QFN package

The TPD4S481-Q1 is a single-chip USB Type-C port protection device that provides 48V short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the connector shorting pins due to the the pins close proximity in the small connector. This mechanical twisting and sliding can cause 48V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 48V VBUS pin to be shorted to the CC, SBU, or USB2 pins.

These mehcanical events and non-ideal equipment make it necessary for the CC and other pins to be 48V tolerant, even though the pins only operate at 5V or lower. The TPD4S481-Q1 enables the CC and SBU or USB2 pins to be 48V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not utilizing alternate modes with SBU communication, use the SBU pins of the TPD4S481-Q1 to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S481-Q1 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

The TPD4S481-Q1 is a single-chip USB Type-C port protection device that provides 48V short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the connector shorting pins due to the the pins close proximity in the small connector. This mechanical twisting and sliding can cause 48V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 48V VBUS pin to be shorted to the CC, SBU, or USB2 pins.

These mehcanical events and non-ideal equipment make it necessary for the CC and other pins to be 48V tolerant, even though the pins only operate at 5V or lower. The TPD4S481-Q1 enables the CC and SBU or USB2 pins to be 48V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not utilizing alternate modes with SBU communication, use the SBU pins of the TPD4S481-Q1 to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S481-Q1 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPD4S481-Q1 USB Type-C 48V EPR Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet (Rev. A) PDF | HTML 07 Aug 2025
Certificate TPD4SXQ1EVM EU Declaration of Conformity (DoC) 14 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD4SXQ1EVM — TPD4Sx-Q1 evaluation module

The TPD4SXQ1EVM is a three-part breakaway style evaluation module for the purpose of testing TPD4S480-Q1, TPD4S481-Q1, and TPD4S201-Q1 with existing automotive USB Type-C® systems. The pass-through design allows users to easily attach the EVM to their existing system and test for IEC61000-4-2 ESD (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS26742EQ1EVM — TPS26742E-Q1 evaluation module

The TPS26742EQ1EVM is an evaluation module (EVM) for the TPS26742E-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual port USB port applications. This EVM is specifically intended for evaluating USB PD standard power range (SPR) or extended power range (EPR) with (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP31344 — Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design

This reference design represents an automotive USB Extended Power Range (EPR) system, providing both power and digital communication to two USB Type-C® ports. When connecting a USB-C cable, the TPS26744E-Q1 negotiates a target output voltage and maximum current with the plugged-in device. The (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos