SLVSHA1D September 2024 – July 2026 TPS1685
PRODUCTION DATA
The features of the device depend on the operating mode. Table 7-6 and Table 7-7 summarize the device functional modes.
PIN: EN/UVLO | DEVICE STATE | OUTPUT DISCHARGE |
|---|---|---|
> VUVLO(R) | Fully ON | Disabled |
> VSD(F), < VUVLO(F) (< tQOD) | FET OFF | Disabled |
| > VSD(F), < VUVLO(F) (> tQOD) | FET OFF | Enabled |
< VSD(F) | Shutdown | Disabled |
PIN: MODE | DEVICE CONFIGURATION |
|---|---|
Open | Primary or standalone |
GND | Secondary |
ISFT_SEL | SFT_SEL PIN | MODE PIN |
|---|---|---|
| IOC_BKP | RSFT_SEL <80kΩ | Open |
IOC_BKP | RSFT_SEL <80kΩ | GND |
2.5 × IOCP | 120kΩ < RSFT_SEL < 170kΩ | Open |
2.8 × IOCP | 120kΩ < RSFT_SEL < 170kΩ | GND |
2 × IOCP | 230kΩ < RSFT_SEL < 255kΩ | Open |
2.26 × IOCP | 230kΩ < RSFT_SEL < 255kΩ | GND |
1.5 × IOCP | 345kΩ < RSFT_SEL | Open |
1.71 × IOCP | 345kΩ < RSFT_SEL | GND |