SLVSHA1D September 2024 – July 2026 TPS1685
PRODUCTION DATA
Table 8-1 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
|
|
|
|
|
|
|
Maximum ambient temperature |
55°C |
|
Transient overload blanking timer |
3ms |
|
Output voltage slew rate |
2.2V/ms |
|
Need to survive a “hot-short” on output condition ? |
Yes |
|
Need to survive a “power up into short” condition? |
Yes |
| Can a board be hotplugged in or power cycled? |
Yes |
|
Load current monitoring needed? |
Yes |
|
Fault response |
Latch-off |