SLVSHA1D September 2024 – July 2026 TPS1685
PRODUCTION DATA
| Input supply ramped up |
| COUT = 144uF, CdVdt = 22nF |
| IOCP = 22A, tITIMER = 1.4ms, IOUT pulsed above the IOCP threshold for short duration without triggering circuit-breaker response |
| IOCP = 22A, Output hard-short to GND while in steady. IOUT rises above 2 × IOCP triggers fast-trip response |
| Input supply held steady, EN/UVLO pin toggled high |
| Input supply ramped up above 65V |
| IOCP = 50A, tITIMER = 1.4ms, IOUT stays above the IOCP threshold persistently to trigger circuit-breaker response |
| Device turned on using SWEN with output hard-short to GND. Device limits the current with foldback. |