SLVSHA5A May 2024 – December 2024 TPS650362-Q1 , TPS650365-Q1
PRODUCTION DATA
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPS65036601RAYRQ1 | VQFN | RAY | 24 | 3000 | 330.0 | 12.4 | 3.75 | 3.75 | 1.15 | 8.0 | 12 | Q2 |
| PTPS65036200RAYRQ1 | VQFN | RAY | 24 | 3000 | 330.0 | 12.4 | 3.75 | 3.75 | 1.15 | 8.0 | 12 | Q2 |
| PTPS65036501RAYRQ1 | VQFN | RAY | 24 | 3000 | 330.0 | 12.4 | 3.75 | 3.75 | 1.15 | 8.0 | 12 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TPS65036601RAYRQ1 | VQFN | RAY | 24 | 3000 | 367.0 | 367.0 | 35.0 |
| TPS65036601RAYRQ1 | VQFN | RAY | 24 | 3000 | 360.0 | 360.0 | 35.0 |
| PTPS65036200RAYRQ1 | VQFN | RAY | 24 | 3000 | 367.0 | 367.0 | 35.0 |
| PTPS65036200RAYRQ1 | VQFN | RAY | 24 | 3000 | 360.0 | 360.0 | 36.0 |
| PTPS65036501RAYRQ1 | VQFN | RAY | 24 | 3000 | 367.0 | 367.0 | 35.0 |
| PTPS65036501RAYRQ1 | VQFN | RAY | 24 | 3000 | 360.0 | 360.0 | 35.0 |